How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | AE2: | 0.63 |
| U: | 1.25 in | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | D: | 4.5 |
| H: | 0.53 in | T: | 1.938 |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| M: | 3.47 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

