How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| U: | 1.25 in | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
| AB: | 6.38 | M: | 3.47 |
| T: | 1.938 | AF: | 0.38 |
| I: | 6.1 in | D: | 4.5 |
| LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | Y-2 |
| Output RPM: | 58.3 | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

