How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| AG: | 8.5 | AA: | 14 |
| P: | 3.69 in | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | D: | 4.5 |
| M: | 3.47 | T: | 1.938 |
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

