How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| U: | 1.25 in | V: | 2.75 in |
| LL: | 4.25 in | M: | 3.47 |
| T: | 1.938 | I: | 6.1 in |
| AB: | 6.38 | L: | 9.57 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35.0 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

