How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.938 |
| V: | 2.75 in | AF: | 0.38 |
| AG: | 8.5 | M: | 3.47 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | L: | 9.57 in |
| P: | 3.69 in | AB: | 6.38 |
| U: | 1.25 in | D: | 4.5 |
| LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Model Code: | 42Y |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Series Code: | OE | Output Torque Rating (in-lb): | 4322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

