How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
| T: | 1.938 | M: | 3.47 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | P: | 3.69 in |
| L: | 9.57 in | LL: | 4.25 in |
| G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 42Y | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

