How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| T: | 2 | M: | 3.47 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AB: | 6.38 |
| V: | 2.75 in | D: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| G: | 3.26 | AA: | 14 |
| L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.000 in | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Ratio: | 10:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 32 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

