How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| U: | 1.25 in | M: | 3.47 |
| T: | 2 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| V: | 2.75 in |
Technical Specifications
| Ratio: | 100:1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Model Code: | 42Y | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.000 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

