How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| LL: | 4.25 in | U: | 1.25 in |
| I: | 6.1 in | L: | 9.57 in |
| P: | 3.69 in | AE2: | 0.63 |
| T: | 2 | AG: | 8.5 |
| G: | 3.26 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.000 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Bore Code: | 32 | Model Code: | 42Y |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

