How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.63 |
| AA: | 14 | L: | 9.57 in |
| V: | 2.75 in | D: | 4.5 |
| P: | 3.69 in | AB: | 6.38 |
| AF: | 0.38 | AG: | 8.5 |
| LL: | 4.25 in | M: | 3.47 |
| H: | 0.53 in | I: | 6.1 in |
| T: | 2 | G: | 3.26 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 42Y | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

