How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | AF: | 0.38 |
| D: | 4.5 | T: | 2 |
| AE2: | 0.63 | M: | 3.47 |
| LL: | 4.25 in | AA: | 14 |
| V: | 2.75 in | L: | 9.57 in |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Service Factor: | 1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.000 in | Assembly: | Y-2 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

