How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | U: | 1.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AF: | 0.38 | I: | 6.1 in |
| T: | 2 | LL: | 4.25 in |
| V: | 2.75 in |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.000 in |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Gear Type: | Worm | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

