How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | D: | 4.5 |
| V: | 2.75 in | T: | 2 |
| U: | 1.25 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| M: | 3.47 |
Technical Specifications
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Series Code: | OE | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 339 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

