How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | M: | 3.47 |
| AA: | 14 | H: | 0.53 in |
| L: | 9.57 in | AE2: | 0.63 |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LL: | 4.25 in | U: | 1.25 in |
| G: | 3.26 | V: | 2.75 in |
| T: | 2 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Bore Code: | 32 | Output RPM: | 339 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 15.5 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.000 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

