How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| AG: | 8.5 | M: | 3.47 |
| T: | 2 | H: | 0.53 in |
| P: | 3.69 in | V: | 2.75 in |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
| G: | 3.26 |
Technical Specifications
| Ratio: | 50:1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output RPM: | 35.0 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.39 | Model Code: | 42Y |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

