How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| U: | 1.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| T: | 2 | M: | 3.47 |
| AE2: | 0.63 | G: | 3.26 |
| AF: | 0.38 | L: | 9.57 in |
| AG: | 8.5 | D: | 4.5 |
| LL: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Bore Code: | 32 |
| Output RPM: | 35.0 | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

