How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | M: | 3.47 |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| T: | 2 | AE2: | 0.63 |
| AA: | 14 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Model Code: | 42Y | Assembly: | Y-2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

