How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| T: | 2 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | L: | 9.57 in |
| U: | 1.25 in | G: | 3.26 |
| H: | 0.53 in | AG: | 8.5 |
| M: | 3.47 | LL: | 4.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 42Y |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

