How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| L: | 9.57 in | V: | 2.75 in |
| T: | 2.188 | M: | 3.47 |
| U: | 1.25 in | I: | 6.1 in |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| AB: | 6.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Model Code: | 42Y |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Output Diameter (in): | 2.188 in | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

