How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| H: | 0.53 in | LL: | 4.25 in |
| P: | 3.69 in | AE2: | 0.63 |
| M: | 3.47 | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| U: | 1.25 in | T: | 2.188 |
| AB: | 6.38 | G: | 3.26 |
| V: | 2.75 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Model Code: | 42Y | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

