How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LL: | 4.25 in |
| T: | 2.188 | AG: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| D: | 4.5 | M: | 3.47 |
| I: | 6.1 in | U: | 1.25 in |
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 42Y | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 35 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

