How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | M: | 3.47 |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| I: | 6.1 in | H: | 0.53 in |
| T: | 2.188 | AB: | 6.38 |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | AE2: | 0.63 |
| G: | 3.26 |
Technical Specifications
| Assembly: | Y-2 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Model Code: | 42Y |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 7.59 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

