How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| G: | 3.26 | P: | 3.69 in |
| T: | 2.188 | LL: | 4.25 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| M: | 3.47 | L: | 9.57 in |
| AG: | 8.5 | AE2: | 0.63 |
| U: | 1.25 in | AA: | 14 |
| AF: | 0.38 |
Technical Specifications
| Assembly: | Y-2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Model Code: | 42Y | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

