How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | D: | 4.5 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| M: | 3.47 | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | AF: | 0.38 |
| U: | 1.25 in | H: | 0.53 in |
| AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

