How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.5 | L: | 9.57 in |
| T: | 2.188 | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
| M: | 3.47 | H: | 0.53 in |
| LL: | 4.25 in | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 42Y | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Assembly: | Y-2 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

