How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | L: | 9.57 in |
| P: | 3.69 in | AG: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | T: | 2.188 |
| U: | 1.25 in | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 35 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42Y | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

