How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2.188 |
| AB: | 6.38 | G: | 3.26 |
| M: | 3.47 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| L: | 9.57 in | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42Y | Series Code: | OE |
| Output RPM: | 43.8 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

