How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| G: | 3.26 | M: | 3.47 |
| T: | 2.188 | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | U: | 1.25 in |
| I: | 6.1 in |
Technical Specifications
| Output RPM: | 339 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Model Code: | 42Y | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |
| Output Torque Rating (in-lb): | 2742 in/lbs |

