How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | L: | 9.57 in |
| AA: | 14 | M: | 3.47 |
| T: | 2.188 | AE2: | 0.63 |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | G: | 3.26 |
| U: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Bore Code: | 35 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Assembly: | Y-2 | Model Code: | 42Y |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

