How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | BF: | 0.41 |
| P: | 3.69 in | BD: | 5.88 |
| BE: | 0.38 in | AB: | 6.38 |
| LQ: | 6.45 in | I: | 6.1 in |
| AG: | 8.5 | T: | 1.438 |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 175 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

