How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | D: | 4.5 |
| AA: | 14 | G: | 3.26 |
| LQ: | 6.45 in | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 8.5 | T: | 1.438 |
| AE2: | 0.63 | P: | 3.69 in |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.875 | Bore Code: | 23 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

