How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | G: | 3.26 |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AK: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | T: | 1.438 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-1 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 117 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

