How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| AB: | 6.38 | LQ: | 6.45 in |
| I: | 6.1 in | BF: | 0.41 |
| AE2: | 0.63 | G: | 3.26 |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.438 | AJ: | 5.88 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

