How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | BD: | 5.88 |
| D: | 4.5 | AF: | 0.38 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 1.438 | AJ: | 5.88 |
| G: | 3.26 | BF: | 0.41 |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 25:1 | Model Code: | 42YF |
| Bore Code: | 23 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.24 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

