How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | LQ: | 6.45 in |
| G: | 3.26 | AK: | 4.5 |
| T: | 1.438 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | I: | 6.1 in |
| AJ: | 5.88 | AB: | 6.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Input Bore (C Face): | 0.875 | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

