How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE: | 0.38 in |
| G: | 3.26 | LQ: | 6.45 in |
| AB: | 6.38 | LL: | 4.25 in |
| AA: | 14 | AK: | 4.5 |
| H: | 0.53 in | V: | 2.75 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.438 | P: | 3.69 in |
| AJ: | 5.88 | D: | 4.5 |
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

