How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.75 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
| AG: | 8.5 | G: | 3.26 |
| AA: | 14 | T: | 1.438 |
| LQ: | 6.45 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

