How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| H: | 0.53 in | V: | 2.75 in |
| T: | 1.438 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| BE: | 0.38 in | I: | 6.1 in |
| LQ: | 6.45 in | P: | 3.69 in |
| AJ: | 5.88 | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Model Code: | 42YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

