How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| I: | 6.1 in | AK: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.438 | V: | 2.75 in |
| AE2: | 0.63 | AA: | 14 |
| AJ: | 5.88 | H: | 0.53 in |
| LQ: | 6.45 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Product Type: | Right Angle | Output RPM: | 35 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

