How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| BE: | 0.38 in | AG: | 8.5 |
| D: | 4.5 | LQ: | 6.45 in |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| T: | 1.438 | AF: | 0.38 |
| BD: | 5.88 | P: | 3.69 in |
| AJ: | 5.88 | AB: | 6.38 |
| AK: | 4.5 | AA: | 14 |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

