How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| LQ: | 6.45 in | T: | 1.438 |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 6.38 | BD: | 5.88 |
| AA: | 14 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| P: | 3.69 in | BF: | 0.41 |
| I: | 6.1 in | D: | 4.5 |
| BE: | 0.38 in | AG: | 8.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

