How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.75 in |
| BE: | 0.38 in | G: | 3.26 |
| LQ: | 6.45 in | D: | 4.5 |
| AF: | 0.38 | BD: | 5.88 |
| AE2: | 0.63 | T: | 1.438 |
| AJ: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| AA: | 14 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Bore Code: | 23 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

