How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 5.88 |
| AB: | 6.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| T: | 1.438 | AF: | 0.38 |
| BE: | 0.38 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| AA: | 14 | V: | 2.75 in |
| AK: | 4.5 | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | G: | 3.26 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 14.1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

