How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| T: | 1.438 | BF: | 0.41 |
| AE2: | 0.63 | AG: | 8.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| AB: | 6.38 | I: | 6.1 in |
| V: | 2.75 in | D: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.79 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

