How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| V: | 2.75 in | LQ: | 6.45 in |
| AG: | 8.5 | AK: | 4.5 |
| T: | 1.438 | BE: | 0.38 in |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | LL: | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

