How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
| T: | 1.438 | G: | 3.26 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| LQ: | 6.45 in | D: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output RPM: | 21.9 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

