How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| AJ: | 7.25 | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| LL: | 4.25 in | AK: | 8.5 |
| AA: | 14 | LQ1: | 7.21 in |
| H: | 0.53 in | V: | 2.75 in |
| BD: | 9 | AF: | 0.38 |
| P: | 3.69 in | AE2: | 0.63 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 1.438 |
Technical Specifications
| Ratio: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

