How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AG: | 8.5 | AF: | 0.38 |
| T: | 1.438 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Series Code: | OE | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

