How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| LL: | 4.25 in | AA: | 14 |
| V: | 2.75 in | T: | 1.438 |
| BE1: | 0.5 in | I: | 6.1 in |
| G: | 3.26 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | AB: | 6.38 |
| LQ1: | 7.21 in | H: | 0.53 in |
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

