How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AA: | 14 | P: | 3.69 in |
| T: | 1.438 | AK: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| AB: | 6.38 | BF: | 0.53 |
| LL: | 4.25 in | BD: | 9 |
| G: | 3.26 | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 23 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

